Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
Fabory
Description
DIN 835 - Studs - Metal end=2d
Bill of material
Stud DIN 835 M10x30
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread - screw-in
mm
L
Length js15
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 835
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud metal end ? 2d
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-03-03�
UNSPSC
31163300
ETIM
URL
https://www.fabory.com/en-GB/p/21571100030
PACKAGING
Packaging Unit
PCS
D3
Core diameter of screw-in
mm
P
Pitch of bolt - screw-in
mm
DE
Nominal thread - nut
mm
DE3
Core diameter of nut
mm
P3
Pitch of bolt - nut
mm
B1
Thread length
mm
B2
Thread length
mm
BX1
B2 for L <= 125
mm
BX2
B2 for 125<L<=200
mm
BX3
B2 for L > 200
mm
X
Length of the thread run-out
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models