Catalog navigation
CAD model selection
Selectable products: 369
HELP_VARIABLE
Company
Fabory
Description
DIN 85 - Slotted pan head screws, Product grade A
Bill of material
Flat headed screw DIN 85 M5x12
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 85
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/48530050012
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
A
Distance from the last full form thread to the bearing face max.
B
Thread length min.
DK
Head diameter max.
DA
Bearing surface of the head max.
K
Head height max.
N
Width of slot
R
Transition radius under head min.
RF
min.
T
Depth of the driving feature min.
W
Residual head height min.
X
Length of the thread run-out max.
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models