Catalog navigation
CAD model selection
Selectable products: 94
HELP_VARIABLE
Company
Fabory
Description
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Bill of material
Sealing screw DIN 908 M45x2
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length ~
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 908
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07640450200
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
K
Height shutter +0.5 / 0
mm
DK
Head diameter h14
mm
I
Height without closure ± 0.2
mm
E
Width across corners min.
mm
S
Width across flats D12
mm
T1
Depth of the driving feature min.
mm
W1
Length minus the inner hexagon min.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models