Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
Fabory
Description
DIN 917 - Hexagon cap nuts, low form
Bill of material
Hexagon cap nut DIN 917 M12-SW18
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 917
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cap nut - low
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1617
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-01
UNSPSC
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/51380120001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DA
Inner diameter of installation face max.
mm
DW
Diameter of the washer face min.
mm
X
Length of thread run-out max.
mm
G2
Undercut length as of M12
mm
M
Overall height max.
mm
R
Radius ~
mm
S
Across-flats-dimension max.
mm
T
Thread depth max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models