Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
DIN 934 - Hex nut
Bill of material
Hex nut DIN 934 M10
IDNR
Ident number
D
Screw nominal diameter
10.000 mm
D1
Screw core diameter
8.376 mm
P
Pitch
1.500 mm
M
Overall hight
8.000 mm
S
Across-flats-dimension
17.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models