Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Böllhoff
Description
DIN 936 - Steel 17 H
Bill of material
BÖLLHOFF 93617H20
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-07-01
DAMAX
da max.
DAMIN
da min.
DD
Diameter (d)
DWMIN
dw min.
EMIN
e min.
MMAX
m max.
MMIN
m min.
STEIGUNGP
Pitch (P)
SMAX
s max.
SMIN
s min.
NORMBEZEICHNUNG
Standard designation
DIN
GEWINDEART
Thread type
Metric thread
KRAFTANGRIFF
Force application
Hexagon head
OBERFLAECHE
Surface
bright
WERKSTOFFAUSFUEHRUNG
Material version
17 H
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    DIN 936 - Hexagon thin nuts, form B
    Böllhoff
    DIN 936 - Stainless steel A2
    Festo
    MSK - hex nut
    Böllhoff
    DIN 912 - Steel 8.8 zinc-plated
    Böllhoff
    DIN 936 - Steel 17 H zinc-plated, metric fine thread
    Böllhoff
    DIN 439 - Stainless steel A2
    Chinese Manufacturers
    DIN 936 - Hexagon thin nuts
    Böllhoff
    DIN 936 - Stahl 17 H, metric fine thread
    Böllhoff
    DIN 936 - Steel 17 H zinc-plated
    Böllhoff
    DIN 934 - Steel 10
    Chinese Manufacturers
    DIN 936 - Hexagon thin nuts
    Bossard Catalog
    BN 108 - Hex nuts ~0,8d (DIN 934), cl. 6, plain
    Böllhoff
    ISO 4032 - Steel 8 zinc-plated
    Chinese Manufacturers
    DIN 439 A - Hexagon thin nuts, form A
Previews
3D
Dimension
2D
Download CAD models