Catalog navigation
Wybór modelu CAD
Dostępne producty: 48
HELP_VARIABLE
Company
Fabory
Description
DIN 937 - Hexagon thin slotted and castle nuts
Bill of material
Hexagon slotted nut DIN 937 M20x1.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 937
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut - low
BASICMATERIAL
Basic material
GRADE
Grade
SUFRACETREATMEN
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-04
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/12085200150
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DA
Inner diameter of bearing area max.
mm
DE
Castle diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
M
Overall height max.
mm
M1
Minimal height for clef onset min.
mm
N
Width of slot max.
mm
S
Across-flats-dimension max.
mm
W
Nut height without slot max.
mm
SPLINT
Cotter pin to DIN 94
mm
LOD
Level of detail
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей