Catalog navigation
CAD model selection
Selectable products: 633
HELP_VARIABLE
Company
Fabory
Description
DIN 94 - Split pins
Bill of material
Split pin DIN 94 4x22
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 94
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Cotter pin
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1234,NEN182,NFE25-774
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-10-04-01
UNSPSC
31163204
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/51700040022
PACKAGING
Packaging Unit
PCS
FORM
Form
Delivery status
A
Overhang max.
mm
B
Head ~
mm
C
Head diameter max.
mm
UL
Useable length
mm
Enter value for UL
Useable length
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models