Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Fabory
Description
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
Bill of material
Senkschraube DIN ≈963 A M5x8
CNSORDERNO
Article Number
NENNID
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈963
THREAD
Thread
Metric thread
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Plastic
COLOR
Color title
White
GRADE
Grade
PA 6.6
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO≈2009;ASME≈B18.6.7M;BS≈4183;NEN≈2370;NF≈E25-123
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
3926909790
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/56440050008
D3
Thread core diameter
mm
P
Threaded pitch
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models