Catalog navigation
CAD model selection
Selectable products: 445
HELP_VARIABLE
Company
Fabory
Description
DIN 964 A - Slotted raised countersunk (oval) head screws, Thread to the head
Bill of material
Countersunk screw DIN 964 A M5x12
CNSORDERNO
Article Number
NENNID
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 964 A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
right
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
"""ISO2010;ASMEB18.6.7M;BS4183;NEN2371;NFE25-124"""
ADDITIONALINFOR
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51210050012
P
Threaded pitch
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
F
~
mm
K
Head height max.
mm
N
Width of slot
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models