Catalog navigation
CAD model selection
Selectable products: 355
HELP_VARIABLE
Company
Fabory
Description
DIN ≈965 A - Counter sunk screws with torx
Bill of material
Senkschraube DIN 965 A v2 M5x8
CNSORDERNO
Article Number
NENNID
Kurzbeschreibung
D
Nominal thread diameter
mm
L
Nennlänge
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈965 A
THREAD
Thread
Metric thread
TYPE
Type
GRADE
Grade
BASICMATERIAL
Basic Material
SURFACETREATMEN
Surface Treatment
HEADSHAPE
Head Shape
Countersunk head
DRIVINGFEATURE
Driving Feature
CNSMASSEXACT
Nett Weight
kg
COMPARABLESTAND
Comparable Standards
ROHS
RoHs
EANCODE
EAN Code
INTRASTCODE
Intrast Code
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51305050008
D3
Core diameter
mm
P
Threaded pitch
mm
B
Thread length
mm
A1
Shaft länge min.
mm
DK
Head diameter max.
mm
K
Head height
mm
R
Max.
mm
X
Thread rudiment
mm
NR
Hexalobular socket
A
Torx outer diameter
mm
T
Torx-depth max.
mm
NRP
Pozidriv
mm
M
Flügeldurchmesser der Kreuzvertiefungen
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models