Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
BUMAX
Description
DIN 976 FORM B BUMAX 88 - Stud And Stud Bolt DIN 976
Bill of material
BUMAX 976A4B14100088
PARTNUMBER
Part number
DES
Description
D
Diameter
mm
L
Length
1000 mm
P
Pitch
mm
W
Weight per 100 units
kg
STANDARD
Standard
DIN 976-B
INFOWWW
Web Link
Web link
INFOWWWPDF
PDF Web Link
PDF Web Link
TS
Tensile strength
min 800 MPa
YS
Tensile strength
min 640 MPa
SG
Steel grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models