Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power Glow064FP-4,5C1-2
Bill of material
HARTING 09062646832
MANUID
Product number of the Manufacturer
09062646832
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌6 A, Contacts: 64, Straight
DESCLONG
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌6 A, Contacts: 64, Straight, Copper alloy, Noble metal, Mating side, Nickel plated, Termination side, Performance level: 2, acc. to IEC 60603-2, Coding: Hole coding, Coding with loss of contacts, Shroud coding, D20 coding, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power Glow064FP-4,5C1-2
SUPPLIERALTNO
Alternative product number
09 06 264 6832
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB674
Suitable for printed-circuit board thickness
1.600 mm
AAC202
Material of the contact coat
Noble metal, Mating side, Nickel, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAP662
Number of rows
4
AAT080
Pole number
64
AAU734
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌6 A, Contacts: 64, Straight
AAW338
Manufacturer product designation
DIN-Power Glow064FP-4,5C1-2
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
4.500 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Noble metal, Mating side, Nickel (Ni), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
300
QUANTITYINT
Quantity Scale
15
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型