Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
DIN Signal type M0+2 angled male
Bill of material
HARTING 09290023201
MANUID
Product number of the Manufacturer
09290023201
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Contacts: 2, Angled, PCB fixing: Without fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
DESCLONG
Long Description
Connectors, Male connector, Contacts: 2, Angled, PCB fixing: Without fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN Signal type M0+2 angled male
SUPPLIERALTNO
Alternative product number
09 29 002 3201
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAP662
Number of rows
1
AAT080
Pole number
2
AAU734
Manufacturer product description
Connectors, Male connector, Contacts: 2, Angled, PCB fixing: Without fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
DIN Signal type M0+2 angled male
AAZ327
Grid dimensions 1
10 mm
AAZ328
Grid dimensions 2
10 mm
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
Without fixing flange
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD