Catalog navigation
CAD model selection
Selectable products: 188
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11852 - Reducer Concentric
Bill of material
9615317247
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Reducer Concentric
SIZE
Size DN
mm
STANDARD
Standard
DIN11852
ALSIS
AlfaLaval Code
5068
MATERIAL
Material
SURFACE
Surface
A1
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
W
Weight
kg
INFOROW
Product Specification
Data Sheet ROW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN11852 - Tee
    Alfa Laval
    DIN11852 - Reducer Eccentric
    Alfa Laval
    DIN11852 - Bend 90 Short
    Alfa Laval
    DIN11852 - Bend 45 Short
    Alfa Laval
    DIN11851 - Male SC
    Alfa Laval
    Complete flange
    Alfa Laval
    Reducer Concentric
    Alfa Laval
    BS4825 - Concentric Reducer
    Alfa Laval
    DIN11851 - Union SK
    KST
    3.3.1 DIN - Red-Stück K DIN 11852-RK
    Alfa Laval
    SaniMidget - Toftejorg SaniMidget Rotary Spray Head
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.4307 - 1.4404
    Alfa Laval
    DIN32676 - Liner - Ferrule - End Cap
Previews
3D
Dimension
2D
Download CAD models