Catalog navigation
CAD model selection
Selectable products: 188
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11852 - Reducer Eccentric
Bill of material
9615317547
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Reducer Eccentric
SIZE
Size DN
mm
STANDARD
Standard
DIN11852
ALSIS
AlfaLaval Code
5068
MATERIAL
Material
SURFACE
Surface
A1
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
W
Weight
kg
INFOROW
Product Specification
Data Sheet ROW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN11852 - Reducer Concentric
    Alfa Laval
    A12MPS - Clamp rings
    Alfa Laval
    DIN11852 - Bend 90 Short
    Alfa Laval
    DIN11852 - Tee Reducing
    Alfa Laval
    Reducer Concentric
    agru
    007 - Reducer concentric
    Alfa Laval
    DIN11852 - Tee Short
    Alfa Laval
    Reducer Eccentric
    Alfa Laval
    DIN11852 - Tee
    Alfa Laval
    Tubes DIN 11850 - Sanitary, DIN 11850
    agru
    009 - Reducer concentric
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
    FG INOX
    I.2PASB1016 - Plain welding flanges 01B-TYPE NP 10/16 Stainless steel 304L or 316L
    Chinese Manufacturers
    GB/T9122-2000 PN16 - Loose plate steel pipe flanges with lapped end
Previews
3D
Dimension
2D
Download CAD models