Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11863-3 - End Cap Collar
Bill of material
9615331605
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
End Cap Collar
STANDARD
Standard
DIN11853-3
MATERIAL
Material
1.4404
SURFACE
Surface
H3
A1
Height
mm
OD1
Diameter
mm
F1
Diameter
mm
FH1
Height
3.5 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN11863-3 - End Cap Groove
    Alfa Laval
    DIN11864-1 - Liner
    Alfa Laval
    DIN11851 - Nut F
    FG INOX
    I.BM_GM - ISO Threaded unions and accessories Plugs and caps HEXAGON HEAD MALE CASTING PLUGS Stainless steel 316
    Alfa Laval
    End Cap SB
    Alfa Laval
    DIN11851 - Union SK
    Alfa Laval
    DIN11851 - Blind BD
    Alfa Laval
    16W - Short Weld Cap, Unpolished
    Alfa Laval
    DIN11850 - End Cap SB
    Definox
    Fitting - Clamp counter flange US DIN11864-3
    Alfa Laval
    Fit to DIN - End Cap Without Chain
    Alfa Laval
    DIN11863-1 - Blank Liner
    Alfa Laval
    DIN11851/11853 - O-Ring R
    Alfa Laval
    DIN11851 - Male C
Previews
3D
Dimension
2D
Download CAD models