Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11863-3 - End Cap Groove
Bill of material
9615331705
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
End Cap Groove
STANDARD
Standard
DIN11853-3
MATERIAL
Material
1.4404
SURFACE
Surface
H3
A1
Height
mm
OD1
Diameter
mm
F1
Diameter
mm
FH1
Height
3.5 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN11864-1 - Liner
    Alfa Laval
    DIN11851 - Union SK
    Alfa Laval
    DIN32676 - Liner - Ferrule - End Cap
    Alfa Laval
    DIN11863-3 - End Cap Collar
    Alfa Laval
    Clamp Ferrule - ISO 2852
    Alfa Laval
    DIN11851 - Blind BD
    Alfa Laval
    DIN11851/11853 - O-Ring R
    Alfa Laval
    DIN11863-1 - Blank Liner
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 62117 - Blank liner - Stainless steel 316L
    HPC
    BTC-1 - End cap - Square tube - Black plastic. Simplified drawing
    Alfa Laval
    L14AM - Ferrule
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    End Cap
Previews
3D
Dimension
2D
Download CAD models