Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Alfa Laval
Description
DIN11864-3 - Ferrule Collar
Bill of material
9613403945
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Ferrule Groove
STANDARD
Standard
DIN11864-3
MATERIAL
Material
1.4404
SURFACE
Surface
H4
A1
Height
mm
OD1
Diameter
mm
OD3
Diameter
mm
ID1
Diameter
mm
F1
Diameter
mm
FH1
Height
5.3 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN11864-3 - Ferrule Collar
    Alfa Laval
    DIN32676 - Gasket D
    Alfa Laval
    Fit to DIN - Gasket
    Alfa Laval
    Fit to DIN - Flange seal
    Definox
    Fitting - Flange clamp DIN DIN11864-3
    agru
    052 - Flange adaptor DIN
    Alfa Laval
    DIN32676 - Liner - Ferrule - End Cap
    Alfa Laval
    DIN11864-1 - Liner
    Alfa Laval
    Clamp ring
    KST
    2.6.2.S.1 DIN - Aseptic clamp with groove DIN 11864-3-A
    Alfa Laval
    DIN11851 - Male C
    KST
    2.6.4.2 ISO - Blind clamp with groove DIN 11864-3-A/DIN 11853-3
    Alfa Laval
    Clamp Ring - Allen Screws
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 62162 - Welding clamp male liner DIN 11864-3 form A - Stainless steel 316L
Previews
3D
Dimension
2D
Download CAD models