Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Alfa Laval
Description
DIN32676 - Gasket D
Bill of material
9612991595
IDNR
Item number
DESC
Description
SHAPE
Shape
Gasket
STANDARD
Standard
DIN32676
MATERIAL
Material
ALSIS
AlfaLaval code
5035
SIZE
DN
mm
A
Outer diameter
mm
B
Height
5.5 mm
D
Inner diameter
mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    DIN32676 - Liner - Ferrule - End Cap
    Alfa Laval
    Fit to DIN - Gasket
    Alfa Laval
    Clamp ring
    Alfa Laval
    Fit to DIN - Flange seal
    Alfa Laval
    13MHHM - Clamp rings
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
    Alfa Laval
    A13MHM - Clamp rings
    KST
    2.7.1.1 DIN - Clamp connection DIN 32676
    KST
    2.7.1.2 ISO - Clamp connection DIN 32676
    KST
    2.7.4 ISO - TC gasket DIN 32676
    Alfa Laval
    Fit to DIN - Seal ring
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 63422/63447 - EPDM gasket for clamp union
    Alfa Laval
    40MP - Gasket 40MP
    Alfa Laval
    Seal Ring BS4825
Previews
3D
Dimension
2D
Download CAD models