Catalog navigation
CAD model selection
Selectable products: 306
HELP_VARIABLE
Company
TE Connectivity
Description
DIP & SIP Switches
Bill of material
2319847-8
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
SEALED
Sealed
ST
Switch Type
AS
Actuator Style
NS
Number of Switches
CPR
Configuration (Pole-Throw)
NP
Number of Positions
VRVDC
Voltage Rating
VDC
AC
Actuator Color
SEALT
Seal Type
SHUNTT
Shunt Type
CMAPM
Contact Mating Area Plating Material
AI
Auto-Insertable
CCR
Contact Current Rating
A
CBM
Contact Base Material
STCP
Solder Tail Contact Plating
CMAPT
Contact Mating Area Plating Thickness
µin
TS
Termination Style
TPLMM
Termination Post Length
mm
TPLINCH
Termination Post Length
in
MT
Mounting Type
MA
Mounting Angle
LP
Low Profile
HC
Housing Color
HM
Housing Material
CENTERLINEMM
Centerline
mm
CENTERLINEINCH
Centerline
in
OP
On Position
LENGTHMM
Length
mm
LENGTHINCH
Length
in
HEIGHTMM
Height
mm
HEIGHTINCH
Height
in
OTRC
Operating Temperature Range
°C
ULFR
UL Flammability Rating
PQ
Packaging Quantity
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NKK Switches
    Series JS01 & JS03 - Ultra-Miniature Slide & Piano DIP - Series JS01 & JS03 - Ultra-Miniature Slide & Piano DIP
    TE Connectivity
    DIP & SIP Switches
    NIDEC COMPONENTS
    CHP
    C&K Switches
    BD
    NIDEC COMPONENTS
    CFS
    C&K Switches
    SDA
    C&K Switches
    M
    TE Connectivity
    Rotary Switches
    Samtec
    USB-B - USB 2.0 Interface, Type B
    TE Connectivity
    Ribbon Cable Connectors
    NKK Switches
    CWSB - Miniature Power Rockers
    Norgren
    T-Splitters
    NKK Switches
    Series JS02 & JS04 - Ultra-Miniature SMT DIP Slides - Series JS02 & JS04 - Ultra-Miniature SMT DIP Slides
    C&K Switches
    AP Series - Industrial Pushbutton Switch
Previews
3D
2D
Download CAD models