Catalog navigation
CAD模型选择
停产产品
本产品自 2013年9月30日停产,不建议将其用于新的产品/项目
可提供的产品: 16
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CM2W/CDM2W - Air Cylinder/Standard: Double Acting Double Rod :This product has been discontinued.
Bill of material
CM2WB40-25
BORE
Bore size
mm
MOUNT
Mounting type
TYPE
Type
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Switch sign
CUSHION
Cushion
STROKE
Cylinder stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD
Port thread
BOOT
Rod boot
STOP
Stroke option
COM
Comment
-
OMSC
Order made: scraper
THREAD2
Thread on/off
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型