MGPM32-25A
SMC
bp2_combination_cylinder
MGP Compact Guide Cylinder
Powered by
CAD모델 선택
단종된 제품
2012. 4. 30. 이후 제품이 중단되었습니다. 새 프로젝트에 사용하지 마십시오.
대체 부품
교체 부품을 사용해야 합니까?
MGPM-AZ/MGPL-AZ/MGPA-AZ - Compact Guide Cylinder/Air Cushion
SMC
09.08.2023
{smc/bp2_combination_cylinder/mgp/mgp_a_asmtab.prj},{NB=MGPM32-25A(0_0)},{BORE=32},{B=84.5},{C=62.5},{CV=1.5},{DA=16},{FA=12},{FB=10},{G=48.0},{GA=12.5},{GB=9.0},{GC=0.0},{H=112},{J=24.0},{JA=0},{JB=0.0},{K=24},{L=34},{MMN=8},{ML=20},{NNN=8},{OA=6.6},{OB=11.0},{OL=7.5},{PN=9.728},{PA=32.0},{PB=15.0},{PW=35.5},{Q=30},{R=96},{S=44},{T=110},{U=78},{VA=98},{VB=63},{X=42},{XA=4},{XB=4.5},{XC=3},{XL=6},{YYN=8},{YL=16},{Z=21},{TTA=6.5},{TTB=10.5},{TTC=5.5},{TTD=3.5},{TTE=9.5},{MCA=8.750},{MCB=17.00},{CUSHION=(A) Air cushion},{HA=M6},{MM=M8x1.25},{NN=M8x1.25},{P=1/8},{YY=M8x1.25},{STROKEX=25,50,75,100,125,150,175,200,250,300,350,400},{BEARING=M},{STROKE=25},{POS=0},{THREAD=},{AUTOSW=},{LEAD=},{SWSIGN=},{SPCO=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 9
HELP_VARIABLE
Company
SMC
Description
Discontinued Product: MGPM-A - Compact Guide Cylinder/Air Cushion :This product has been discontinued.
Bill of material
MGPM32-25A
BORE
Bore size
32
32
mm
CUSHION
Cushion
(A) Air cushion
BEARING
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
THREAD
Thread
(-) Rc
(N) NPT
(TF) G
(-) Rc
(N) NPT
(TF) G
AUTOSW
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
SPCO
Clean series
(-) No
(20) Copper-free
(-) No
(20) Copper-free
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청