Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
【Discontinued Product】: VV5Q51-T1 - Base Mounted Plug-in Unit: Individual Terminal Block Kit :This product has been discontinued.
Nomenclature
VV5Q51-0103T1
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
PORT
Cylinder port
THREAD
Thread type
KIT
Kit type
T1
OPTION1
Option: Exhaust cleaner
OPTION2
Option: Direct exhaust with silencer box
CE
CE compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
SUPPRESSOR
Light/surge voltage suppressor
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
L1
117.0 mm
L2
137.0 mm