Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex plate wheels 32B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
203460018
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D3
mm
KG
kg
B3
146 mm
B1
b1
28.8 mm
C
6 mm
R3
r3
51 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models