Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels ASA 100 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
231100017
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
17.6 mm
C
4 mm
R3
r3
33.5 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir