Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
5/2-way valve, G1/8 and G1/4 port, monostable
Stückliste
358-035
IDNR
Identnummer
MOD
Mod.
MON
Mounting
Without base/conv.
FUNZ
Function
3/2 NC
PT
Flow rate
PMP
P. min pilot.
3 bar
A
A1
B
mm
C
3.2 mm
D
mm
E
mm
F
mm
G
21.40 mm
H
mm
I
30.40 mm
L
mm
M
mm
N
mm
O
mm
P
mm
S
mm
T
U
mm
Z
mm
INFO
Infotext
Information
Infotext
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir