Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
Distribution parts
Bill of material
289940
PFOTO
PFoto
PLID
289940
MANUFACTURER_TYPE_DESCR
BPZ-BBS/DH-M6/70
DESCRIPTION_SHORT
M6x70 spacer
DESCRIPTION_LONG
Spacer for mounting protective cover BPZ-BBS/PS-1000/250/3 on BPZ-BBS-4/250 busbar support
INTERNATIONAL_PID
4015082899400
KEYWORD
accessories for distribution board
NETTO_WEIGHT
Netto weight
0.016 kg
ECLASS_10_0_1
Mounting accessories (electrical cabinet) [AKE481013]
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
RU,LT,NO,SE
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models