Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK10-PE - Grounding Terminal Block,Screw Connection,Width:10.40mm,M4,600V
Bill of material
DK10-PE
NAME
Name
DK10-PE
PREVIEW
Preview
PTCY
Product Category
Grounding Terminal Block
PH
Pitch
10.40 mm
CR
Color
YELLOW-GREEN (default)
CNMD
Connection method
Screw Connection
LH
Length
56 mm
WH
Width
10.4 mm
HH
Height
47.4(TS-35N)/54.9(TS-35/15N) mm
CTDM
Circuit diagram
1
NROFPS
Number of poles
01P
LL
Level
1
CNPS
Connection points
2
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
500 V
RDVE3_3
Rated Voltage(III/3)
500 V
RIV3_3
Rated Impulse Voltage(III/3)
6 kV
CCSS_MIN
Conductor cross section solid. min
1.5 mm²
CCSS_MAX
Conductor cross section solid. max
10 mm²
CCSSD_MIN
Conductor cross section stranded. min
1.5 mm²
CCSSD_MAX
Conductor cross section stranded. max
10 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
1.5 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
10 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
1.5 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
10 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
1.5 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
6 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
1.5 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
6 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
1.5 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
4 mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
1.5 mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
6 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600 V
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600 V
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
600 V
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
16 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
8 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
16 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
8 AWG
SWTD
Screw thread
M4
SRSE
Screwdriver size
0.8x4.0
SGLH
Stripping Length
12~14 mm
MGRL
Mounting rail
TS-35N、TS-35/15N
ECPR
End cover plate required
NO
GGCN
Grounding connection
YES
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
IEC_A
IEC Approval
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models