Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK150 - Single Level Feed-Through Terminal Block,Screw Connection,Width:38.00mm,M10,600V,125Asol
Bill of material
DK150
NAME
Name
DK150
PREVIEW
Preview
PTCY
Product Category
Single Level Feed-Through Terminal Block
PH
Pitch
38.00 mm
CR
Color
GREY (default)
CNMD
Connection method
Screw Connection
LH
Length
93.4 mm
WH
Width
38 mm
HH
Height
109(TS-35N)/116.5(TS-35/15N) mm
CTDM
Circuit diagram
1
NROFPS
Number of poles
01P
LL
Level
1
CNPS
Connection points
2
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
1000 V
RDCT
Rated Current
309 A
RDVE3_3
Rated Voltage(III/3)
1000 V
RIV3_3
Rated Impulse Voltage(III/3)
8 kV
CCSS_MIN
Conductor cross section solid. min
35 mm²
CCSS_MAX
Conductor cross section solid. max
150 mm²
CCSSD_MIN
Conductor cross section stranded. min
35 mm²
CCSSD_MAX
Conductor cross section stranded. max
150 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
35 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
150 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
35 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
150 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
35 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
50 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
35 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
50 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
35 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
50 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
125sol/275str A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
125sol/275str A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
600 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
5 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
2 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
300kcmil AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
2 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
300kcmil AWG
SWTD
Screw thread
M10
SRSE
Screwdriver size
#8
SGLH
Stripping Length
30~35 mm
MGRL
Mounting rail
TS-35N、TS-35/15N
ECPR
End cover plate required
NO
GGCN
Grounding connection
NO
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
NO
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
IEC_A
IEC Approval
YES
EX_P_A
Explosion-proof Approval
YES
LR_A
LR Approval
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models