Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DK60D - Screw Linear Module(steel embedded)
Bill of material
DK60D5P-150A1-F0S2
MODEL
model
DK
WC
Width code
LEAD
Lead
mm
ACC
Accuracy class
BS
Ball screw
TL
Track length
TT
Track type
SST
Sliding seat type
NOSS
Number of sliding seats
MCF
Motor connecting flange
LS
Limit switch
MB
Motor brand
MP
Motor power
BRAKE
brake
PC
protecting cover
SNS
Special note style
SSP
Sliding seat position
SSD1
ssd1
S
Motor shaft diameter
0.00 mm
LR
Motor shaft length
0.0 mm
LE
Boss depth
0.00 mm
LB
Boss diameter
0.00 mm
LZ
Motor mounting hole
0
LA
PCD
0.00 mm
W
Motor key
0.0 mm
CNSORDERNO
cnsorderno
DK60D5P-150A1-F0S2
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)