Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DINKLE
Description
DK6N - Single Level Feed-Through Terminal Block,Screw Connection,Width:8.00mm,M4,600V,50A
Bill of material
DK6N
NAME
Name
DK6N
PREVIEW
Preview
PTCY
Product Category
Single Level Feed-Through Terminal Block
PH
Pitch
8.00 mm
CR
Color
GREY (default)
CNMD
Connection method
Screw Connection
LH
Length
43.3 mm
WH
Width
8 mm
HH
Height
47.3(TS-35N)/57.8(TS-35/15N) mm
CTDM
Circuit diagram
1
NROFPS
Number of poles
01P
LL
Level
1
CNPS
Connection points
2
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
1000 V
RDCT
Rated Current
41 A
RDVE3_3
Rated Voltage(III/3)
1000 V
RIV3_3
Rated Impulse Voltage(III/3)
8 kV
CCSS_MIN
Conductor cross section solid. min
0.5 mm²
CCSS_MAX
Conductor cross section solid. max
6 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.5 mm²
CCSSD_MAX
Conductor cross section stranded. max
6 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.5 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
6 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.5 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
6 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
0.5 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
6 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
0.34 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
4 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
4 mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
4 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
50 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
50 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
600 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
5 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
20 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
8 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
20 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
8 AWG
SWTD
Screw thread
M4
SRSE
Screwdriver size
0.8x4.0,PH1
TT_MIN
Tightening torque min
1.2 N.m
TT_MAX
Tightening torque max
1.5 N.m
SGLH
Stripping Length
12~14 mm
MGRL
Mounting rail
TS-35N、TS-35/15N
ECPR
End cover plate required
YES
GGCN
Grounding connection
NO
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
IEC_A
IEC Approval
YES
EX_P_A
Explosion-proof Approval
YES
LR_A
LR Approval
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models