Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DK86D - Screw Linear Module(steel embedded)
Bill of material
DK86D10P-340A1-F0S2
MODEL
model
DK
WC
Width code
LEAD
Lead
mm
ACC
Accuracy class
BS
Ball screw
TL
Track length
TT
Track type
SST
Sliding seat type
NOSS
Number of sliding seats
MCF
Motor connecting flange
LS
Limit switch
MB
Motor brand
MP
Motor power
BRAKE
brake
PC
protecting cover
SNS
Special note style
SSP
Sliding seat position
SSD1
ssd1
S
Motor shaft diameter
0.00 mm
LR
Motor shaft length
0.0 mm
LE
Boss depth
0.00 mm
LB
Boss diameter
0.00 mm
LZ
Motor mounting hole
0
LA
PCD
0.00 mm
W
Motor key
0.0 mm
CNSORDERNO
cnsorderno
DK86D10P-340A1-F0S2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models