Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PROPLASTICA
Description
DKA - Recirculating ball bushing
Bill of material
Recirculating ball bushing DKA-1835
D
Nomianl diameter
mm
D1
Diameter
mm
D2
Diameter
mm
S
Distance
6 mm
L2
Length
mm
L
Nominal length
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
7850 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    FKL - Ball bearing cage
    PROPLASTICA
    SPW - Leader pin
    PROPLASTICA
    TPE - Leader pin bushing
    PROPLASTICA
    TWD - Sprue bushing
    PROPLASTICA
    WH - Hardened ejector pin
    PROPLASTICA
    KKW - Ball bearing cage
    PROPLASTICA
    TWB - Sprue bushing
    PROPLASTICA
    TWA - Sprue bushing
    PROPLASTICA
    TWC - Sprue bushing
    PROPLASTICA
    SLE - Leader pin
    PROPLASTICA
    FK - Guide pin - demountable
    PROPLASTICA
    SM - Socket head cap screw
    PROPLASTICA
    PO - Support washer
    PROPLASTICA
    KPE - Leader pin
Previews
3D
Dimension
2D
Download CAD models