Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
D-M-E
Description
DKL Internal Latch Lock Assembly - Metric
Bill of material
DKL3422
CN
Catalog Number
BLS
Basic Latch Size
mm
TMIN
Travel Range - Minimum
mm
TMAX
Travel Range - Maximum
mm
L
Center Puller Pin Length Options
mm
L8
Body for Cam Fingers Length Dimensions
mm
W
Center Puller Pin Set-Up Dimensions
mm
Y
Mounting Plate Thickness Range
mm
Z
C Bore Depth in Mountin Plate
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    D-M-E
    DKL Internal Latch Lock Assembly
    D-M-E
    HLCP - Hydraulic Locking Core Pull Cylinders For Plastics and Die Cast Tools
    D-M-E
    AEB Accelerated ejectors - bumper type - DME
    D-M-E
    AR Quick action ejector return couplings for presses with hydraulic ejection - DME
    D-M-E
    LL Jiffy Latch Lock - DME
    D-M-E
    AEP Accelerated ejectors - Pin type - DME
    D-M-E
    PSR Mini Might Schieberklammer - DME
    D-M-E
    FW 1853 Ejector bolt - DME
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    D-M-E
    HP 70 Hidraulikzylinder - DME
    D-M-E
    WZ 1080 Ball bearings - DME -  Mat.: Steel - DIN 625
    D-M-E
    KL Klinkenzüge - DME
    D-M-E
    HP 72 Flanges - DME
    D-M-E
    FW 1900 Return devices - DME
Anteprime
3D
Dimensione
2D
Download modelli CAD