您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DKL-3072-mm
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_mm_slotted_trav_limiting_sleeve.prj},{NB=DKL-3072-mm},{CN=DKL-3072},{BLS=34 mm Dia. (Medium)},{TMIN=41.000},{TMAX=76.000},{L22=146.000},{BLS1=34.000},{D19=34.0000},{D20=M26x1.5},{D20A=26.000},{PITCH=1.500},{D24=19.040},{L23=49.000},{L24=43.000},{L25=7.000},{L28=12.800},{D9=24.400},{V=1.000},{CU=1.500},{C=1.000},{R1=0.500},{C1=1.400},{R2=0.400},{D1=25.400},{D2=27.500},{A1=8.300},{A2=14.850},{D3=27.000},{D4=26.300},{A3=2.000},{L=280.000},{W=32.000},{YMIN=27.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
D-M-E
Description
DKL Slotted Travel Limiting Sleeve - Metric
Bill of material
DKL-3072-mm
CN
Catalog Number
DKL-3072
DKL-3072
BLS
Basic Latch Size
34 mm Dia. (Medium)
34 mm Dia. (Medium)
mm
TMIN
Travel Range - Minimum
41.000
41.000
mm
TMAX
Travel Range - Maximum
76.000
76.000
mm
L22
Length
146.000
146.000
mm
D19
34.0000
34.0000
mm
D20
Thread
M26x1.5
M26x1.5
mm
D24
Dia.
19.040
19.040
mm
L23
Length
49.000
49.000
mm
L24
Length
43.000
43.000
mm
L25
Length
7.000
7.000
mm
L28
Length
12.800
12.800
mm
L
280.000
280.000
mm
W
32.000
32.000
mm
YMIN
27.000
27.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKL Spring for Holding Pin - Metric
D-M-E
24.05.2024
DKL Slotted Travel Limiting Sleeve
D-M-E
06.02.2017
DKL Internal Latch Lock Assembly - Metric
D-M-E
24.05.2024
DKL Spring Retainer - Metric
D-M-E
24.05.2024
DKL Cam Finger Replacement Kit - Metric
D-M-E
24.05.2024
DKL Holding Pin for Cams - Metric
D-M-E
24.05.2024
DKL Internal Latch Lock Assembly
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求