Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
DLC3 - Lifting Column
Bill of material
DLC3-24FC-0260-3A003
MODEL
Model No.
DLC3
IV
Input voltage
24: 24V DC
MAST
Motor and Spindle type
FC: 4000rpm / 6mm pitch
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
mm
CC
Power cord inlet
A: Detachable cable from top
PF
Positioning feedback
RESERVED
Reserved
0: No meaning
PCL
Cable
PUSH
Push Load Max.
4000 N
TSNL
Typical speed (No load)
16 mm/s
TSFL
Typical speed (Full load)
13 mm/s
TCNL
Typical current(No load)
1.4 A
TCFL
Typical current(Full load)
8.7 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models