DM-80
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Ball Knobs
Ball Knobs - Round
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01020000/p130065/dm-5.prj},{NB=DM-80},{PN=DM-80},{AMERSID=1041016},{APACID=-},{EMEAID=-},{COLOR=Red},{HOLEDEPTHBRASSIN=0.43750000},{THREAD=5/16-18},{A=1.18750000},{TC1=Brass},{B=1.1250},{C=0.5312},{HIDDEN=No},{PITCH=0.055556},{MINSKETCH2=0.265},{TOLERANCEMINSKET=NONE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
Essentra Components
Description
DM-5 - Ball Knobs - Round
Bill of material
DM-80
PN
Part Number
DM-80
DM-80
AMERSID
Americas ID
1041016
1041016
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
COLOR
Color
Red
HOLEDEPTHBRASSIN
Hole Depth
7/16
7/16
Inch
THREAD
Hole Thread Size
5/16-18
5/16-18
A
Knob Diameter
1 3/16
1 3/16
Inch
TC1
Stud / Insert Material
Brass
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求