Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Bimba Products
Description
DM2 - Dyna-Mation
Bill of material
DM2-200x0.125-FB
PN
Part No.
TYPE
Design
DM2
BS
Bore Size
palec
STROKE
Stroke Selection
palec
RD
Rod Diameter
palec
MS
Mounting Style
DR
Double Rod
CSH
Cushions
IP
Interpilots
NR
Rod Style
NL
Non-Lube Seals
VI
High Temperature Viton Seals
MP
Magnetic Pistons
PS
Port Size
E
palec
R
palec
MM
palec
KK
A
palec
ZJ
palec
ZM
0.00 palec
G
palec
J
palec
TN
palec
XT
palec
SN
palec
XD
0.00 palec
CD
0.00 palec
CB
0.00 palec
CW
0.00 palec
UF
0.00 palec
TF
0.00 palec
FB
0.00 palec
F
0.00 palec
XG
0.00 palec
XJ
0.00 palec
UT
0.00 palec
TD
0.00 palec
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model