Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
DMEB80-L66.66S200-IV400-C2D-LBCR
DM-ROBOT
Screw belt linear module(standard)
DMEB Timing belt linear module( European standard)
Powered by
CAD模型選擇
{dmrobot/screw-belt-series/dmeb-cr_belt_eurocode/dmeb80-cr_asmtab.prj},{NB=DMEB80-L66.66S200-IV400-C2D-LBCR(ST00)},{MODEL=DM},{STR=EB},{WC=80},{SST=C},{NOSS=1},{LEAD=66.66},{SS=ST},{TRIP=200},{MB=IV},{MP=400},{BRAKE=},{OSP=C},{LSP=},{LSN=2},{ST=},{MIM=D},{MAM=LB},{AE=CR},{ACC=},{EO=},{COLOUR=},{SNS=},{SSP=0},{SSD1=0.0},{ST6= '80', '80:Body width 80mm'},{ST11= '', 'No:Without external oiling'},{ST15='66.66','40','28.5','20'},{PPATH=dmeb80-cr/assemblies/dmeb80-cr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DMEB80-CR - Timing belt linear module
Bill of material
DMEB80-L66.66S200-IV400-C2D-LBCR
MODEL
model
DM
STR
structure
EB:Euro belt
EB:Euro belt
WC
Width code
80:Body width 80mm
80:Body width 80mm
mm
SST
Sliding seat type
C:Standard sliding seat
L:Long sliding seat
C:Standard sliding seat
L:Long sliding seat
NOSS
Number of sliding seats
LEAD
Lead
66.66
40
28.5
20
66.66
40
28.5
20
mm
SS
Stroke Style
ST:Standard stroke
FB:Non-Standard stroke
ST:Standard stroke
FB:Non-Standard stroke
TRIP
trip
mm
Enter value for TRIP
trip
mm
cm
inch
ft
確定
MB
Motor brand
IV:Inovance
MT:Mitsubishi
PS:Panasonic
DT:Delta
CU:Customer self configuration
IV:Inovance
MT:Mitsubishi
PS:Panasonic
DT:Delta
CU:Customer self configuration
MP
Motor power
400W
750W
400W
750W
BRAKE
brake
NO:Without brake
B:With brake
NO:Without brake
B:With brake
OSP
Origin switch position
C:Out motor side
D:Out reverse motor side
A:In motor side
B:In reverse motor side
N:No sensor
C:Out motor side
D:Out reverse motor side
A:In motor side
B:In reverse motor side
N:No sensor
LSP
Limit switch position
NO:No limit switch or two limit switch
NO:No limit switch or two limit switch
LSN
Limit switches NUM
2:2 limit switches
1:1 limit switch
No:No limit switch
3:3 limit switches
4:4 limit switches
5:5 limit switches
6:6 limit switches
2:2 limit switches
1:1 limit switch
No:No limit switch
3:3 limit switches
4:4 limit switches
5:5 limit switches
6:6 limit switches
ST
Sensor type
No:NPN
P:PNP
No:NPN
P:PNP
MIM
Module installation mode
D:Reverse threaded hole installation
D:Reverse threaded hole installation
MAM
Motor assembly mode
LB:Motor fold back left
LD:Motor fold down left
LU:Motor fold up left
LT:Motor fold left
RB:Motor fold back right
RD:Motor fold down right
RU:Motor fold up right
RT:Motor fold right
LB:Motor fold back left
LD:Motor fold down left
LU:Motor fold up left
LT:Motor fold left
RB:Motor fold back right
RD:Motor fold down right
RU:Motor fold up right
RT:Motor fold right
AE
application environment
CR:Organ cover type
CR:Organ cover type
ACC
Accuracy class
NO:±0.04mm
NO:±0.04mm
EO
External oiling
No:Without external oiling
No:Without external oiling
COLOUR
colour
No:silvery
BL:black
No:silvery
BL:black
SNS
Special note style
NO
001:Opposite to the sensor module
NO
001:Opposite to the sensor module
SSP
Sliding seat position
SSD1
ssd1
mm
Enter value for SSD1
ssd1
mm
cm
inch
ft
確定
S
Motor shaft diameter
14.00
mm
LR
Motor shaft length
30.0
mm
LE
Boss depth
3.00
mm
LB
Boss diameter
50.00
mm
LZ
Motor mounting hole
Φ5.5
LA
PCD
70.00
mm
W
Motor key
5.0
mm
CNSORDERNO
cnsorderno
DMEB80-L66.66S200-IV400-C2D-LBCR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求