Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
DMG
Bill of material
DMG-05-D-R-100-N02-R-04-X
MODEL
Model type
DMG
NBW
Nominal belt width
BW
Actual belt width
47 mm
FW
Frame width
95 mm
DU
Drive unit
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
IPS
Input power source
NOTE
Note 1
-
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model