Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
DMH
Bill of material
DMH-05-D-R-100-N02-R-02-X
MODEL
Model type
DMH
NBW
Nominal belt width
BW
Actual belt width
47 mm
FW
Frame width
95 mm
DU
Drive unit
MDD
Mounting direction of drive unit
ML
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
MT
Motor type
IPS
Input power source
SP
Speed type
MDC
Mounting direction of controller
MO
Motor output
NOTE
Note 1
-
NOTE2
Note 2
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models