카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
DMHD12-B017-0100EXX1
Thomson Linear
Lifting Columns
Powered by
CAD모델 선택
{thomsonlinear/lifting_columns/dmhd_asmtab.prj},{NB=DMHD12-B017-0100EXX1},{MO=DMHD12},{SV=12 Vdc},{ST=B017},{SL=0100},{EMCS=EXX},{CL=1},{PPATH=parts/dmhd_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
Thomson Linear
Description
DMHD - Lifting Columns
Bill of material
DMHD12-B017-0100EXX1
PN
Part Number
DMHD12-B017-0100EXX1
DMHD12-B017-0100EXX1
MO
Model
DMHD12
DMHD12
SV
Input Voltage
12 Vdc
12 Vdc
ST
Screw Type, dynamic load capacity
B017- = ball screw, 54 mm/s
B026- = ball screw, 30 mm/s
B045- = ball screw, 15 mm/s
B068- = ball screw, 61 mm/s
B100- = ball screw, 30 mm/s
B160- = ball screw, 15 mm/s
B017- = ball screw, 54 mm/s
B026- = ball screw, 30 mm/s
B045- = ball screw, 15 mm/s
B068- = ball screw, 61 mm/s
B100- = ball screw, 30 mm/s
B160- = ball screw, 15 mm/s
SL
Ordering Stroke Length
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
EMCS
Electrak Modular Control System options
EXX = Electronic Monitoring Package only
ELX = EXX + end-of-stroke indication output
EXP = EXX + analog (potentiometer) position output
EXD = EXX + digital position output
ELP = ELX + analog (potentiometer) position output
ELD = ELX + digital position output
LXX = EXX + low-level signal motor switching
LLX = EXX + LXX + end-of-stroke indication output
LXP = EXX + LXX +analog (potentiometer) position output
CNO = SAE J1939 CAN bus + open-loop speed control
COO = CANopen CAN bus + open-loop speed control
SYN = LXX + Synchronization option
EXX = Electronic Monitoring Package only
ELX = EXX + end-of-stroke indication output
EXP = EXX + analog (potentiometer) position output
EXD = EXX + digital position output
ELP = ELX + analog (potentiometer) position output
ELD = ELX + digital position output
LXX = EXX + low-level signal motor switching
LLX = EXX + LXX + end-of-stroke indication output
LXP = EXX + LXX +analog (potentiometer) position output
CNO = SAE J1939 CAN bus + open-loop speed control
COO = CANopen CAN bus + open-loop speed control
SYN = LXX + Synchronization option
CL
Cable length and connection type
1 = 1.5 m long cable with flying leads
2 = 5.0 m long cable with flying leads
1 = 1.5 m long cable with flying leads
2 = 5.0 m long cable with flying leads
A
Retracted Lengrh (A)
357.0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청