Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
DN0012 - Power supplies
Bill of material
DN0012
BN
Part number
DN0012
DESCRIPTIONSHOR
Description Short
Amplifier 110V AC 24V DC / 100mA 1x relay 1250VA / 8A (250V AC)
INFO
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models