Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
DN1021 - Power supplies
Bill of material
DN1021
BN
Part number
DN1021
DESCRIPTIONSHOR
Description Short
Switched-mode power supply 24 V DC 24...28V DC 2,1A typ. 88,5%
INFO
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models