Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
DOE series
Bill of material
DOE029ML
PREVIEW
COM
Company
RP Technik
DESC
Description
Small LED safety luminaire, for recessed and surface mounting, with great effect. The small dimensions and transparent housing material make completely unobtrusive mounting possible. This variant is intended for installation in ceilings. The mounting plate/clips, as well as the emergency light technology in a housing with strain relief, are supplied. Control and monitoring via central power supply system.
ID
unique identifier
DOE029ML
LT
Luminaire type
Safety light
GM
Housing material
Polycarbonate
L
Length
24 mm
W
Width
50 mm
H
Height
12 mm
MT
Mounting type
Ceiling installation
I
Illuminant
LED
HM
Housing material
Plastic
SUPP
Supply
central power supply systems (ML)
IPP
IP protection
20
PC
Protection class
2
URL
Homepage
https://www.rp-group.com/en/item/DOE029ML
PDF
PDF
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir