Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sita
Description
Dome grate - SitaEasy
Bill of material
SitaEasy Dome grate 189070
PREVIEW
Preview
ARTNR
Article number
189070
LOGLEVEL
LOG Level
DESC
Description main article
SitaEasy Dome grate for DN 50, DN 70, DN 100
K
Compatibility
SitaEasy, SitaSteel Attika quadrat
MAT
Material
Polyamide
F
Color
Black
L
Length
250 mm
B
Width
101 mm
H
Height
140 mm
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD