Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
DOP-Series
Bill of material
HellermannTyton 156-05908
IDNR
Identification
156-05908
MANUFACTURE19
Manufacturer Type Description
T50ROS1DOP62x122
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie, black
LAENGEL
Length L
200 mm
BREITEW
Width (W)
4.6 mm
HOEHEH
Height (H)
1.3 mm
BUENDELMAX
Bundle ∅ max.
45.0 mm
BUENDELMIN
Bundle ∅ min.
4.0 mm
TELLER
Disc ∅
16.0 x 21.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.2 x 12.2 mm
BLECHDICKEMAX
Panel thickness max.
6.0 mm
BLECHDICKEMIN
Panel thickness min.
0.6 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
500.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models