Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
Double Blank Detection Sensors - Configure Your Sensor!
Bill of material
DIS1036S
CNSORDERNO
Order number
DIS1036S
TA
Type of Application
SST
Sensor Style
MT
Mount Type
MAT
Material Type
TH
Material Thickness
CT
Connector Type
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Norgren
    DSM - Sensor Mounted Vacuum Cups
    Norgren
    DSM - Spring Mounts with Air Cylinder
    Norgren
    Double Blank Detection System - Configure Your System!
    Norgren
    66.0xxx - Sensor Bumpers
    Norgren
    DFC - Sensor Extension Cables
    Norgren
    DSM360X - Sensor Spring Mounts
    Norgren
    DSM3640
    Norgren
    DFC - Sensor Cables
    Norgren
    DSM - Vacuum Cup Mounting Bracket
    Norgren
    NMK - Norgren Mounting Solutions
    Norgren
    NSS Series configurator - Stud Thread Detector
    Norgren
    DIS1054 S or R - DBA Sensor (54mm)
    Norgren
    DIS1042S - DBA Sensor (42mm)
    Norgren
    DCP - Control cable
Previews
3D
2D
Download CAD models