Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Riegler
Description
Double nipples, parallel male thread
Bill of material
252.05
ARTNR
Art. No.
252.05
GEWINDE1
Thread 1
G 1/2
GEWINDE2
Thread 2
G 1/2
L1
29.0 mm
L2
12.0 mm
SW
24 mm
L200
17.0 mm
L300
5.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models